Air solenoid valve VSVA-B-M52-AH-A2-1R2L

534774

GTIN: 4052568168490

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
550 l/min
Pneumatic working port
Sub-base, size 18 mm as per ISO 15407-1 - Connecting plate size 02 according to VDMA 24563
Actuation type
Electrical