Air solenoid valve VSVA-B-P53U-H-A2-1R2L

534780

GTIN: 4052568168551

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurized
Normal nominal flow rate (normalized to DIN 1343)
450 l/min
Pneumatic working port
Sub-base, size 18 mm as per ISO 15407-1 - Connecting plate size 02 according to VDMA 24563
Actuation type
Electrical