Swing clamp cylinder CLR-12-10-L-P-A
535432
GTIN: 4052568168742
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
12 mm
Theoretical clamping force at 6 bar
51 N
Clamping stroke
10 mm
Swivel angle
90 deg +/- 4 deg


