Swing clamp cylinder CLR-16-20-L-P-A
535438
GTIN: 4052568168797
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical clamping force at 6 bar
90 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 4 deg


