Swing clamp cylinder CLR-20-10-R-P-A
535439
GTIN: 4052568168803
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical clamping force at 6 bar
121 N
Clamping stroke
10 mm
Swivel angle
90 deg +/- 3 deg


