Swing clamp cylinder CLR-25-10-L-P-A
535444
GTIN: 4052568168834
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical clamping force at 6 bar
227 N
Clamping stroke
10 mm
Swivel angle
90 deg +/- 3 deg

