Swing clamp cylinder CLR-25-20-R-P-A
535445
GTIN: 4052568168841
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical clamping force at 6 bar
227 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 3 deg


