Swing clamp cylinder CLR-40-10-L-P-A
535454
GTIN: 4052568015879
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical clamping force at 6 bar
633 N
Clamping stroke
10 mm
Swivel angle
90 deg +/- 2 deg


