Swing clamp cylinder CLR-40-20-G-P-A

535458

GTIN: 4052568168889

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical clamping force at 6 bar
633 N
Clamping stroke
20 mm