Swing clamp cylinder CLR-50-20-R-P-A
535459
GTIN: 4052568015893
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical clamping force at 6 bar
990 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 2 deg

