Swing clamp cylinder CLR-50-20-G-P-A

535461

GTIN: 4052568168896

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical clamping force at 6 bar
990 N
Clamping stroke
20 mm