Swing clamp cylinder CLR-50-50-R-P-A
535462
GTIN: 4052568168902
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical clamping force at 6 bar
990 N
Clamping stroke
50 mm
Swivel angle
90 deg +/- 2 deg

