Swing clamp cylinder CLR-50-50-L-P-A

535463

GTIN: 4052568168919

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical clamping force at 6 bar
990 N
Clamping stroke
50 mm
Swivel angle
90 deg +/- 2 deg