Swing clamp cylinder CLR-32-10-R-P-A-B-K11-R8

535487

GTIN: 4052568169039

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical clamping force at 6 bar
362 N
Clamping stroke
10 mm
Swivel angle
90 deg +/- 2 deg