Swing clamp cylinder CLR-40-20-L-P-A-K11-R8

535497

GTIN: 4052568169107

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical clamping force at 6 bar
633 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 2 deg