Swing clamp cylinder CLR-63-50-L-P-A-K11-R8

535509

GTIN: 4052568169206

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical clamping force at 6 bar
1682 N
Clamping stroke
50 mm
Swivel angle
90 deg +/- 2 deg