Active carbon filter MS4-LFX-1/4-U

535782

GTIN: 4052568169404

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/4
Max. standard flow rate for air quality class
360 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 14 bar
Structural design
Activated carbon filter