Compact cylinder ADN-12-30-A-P-A

536209

GTIN: 4052568087173

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends