Compact cylinder ADN-16-30-I-P-A

536231

GTIN: 4052568087371

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends