Compact cylinder ADN-20-15-A-P-A
536236
GTIN: 4052568087418
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends



