Compact cylinder ADN-25-25-I-P-A

536263

GTIN: 4052568087678

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends