Compact cylinder ADN-32-10-I-P-A

536279

GTIN: 4052568005481

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends