Compact cylinder ADN-40-80-I-P-A

536308

GTIN: 4052568171131

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends