Compact cylinder ADN-50-20-A-P-A

536313

GTIN: 4052568171162

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends