Compact cylinder ADN-80-30-A-P-A
536357
GTIN: 4052568171506
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends



