Compact cylinder ADN-80-80-A-P-A

536361

GTIN: 4052568171537

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends