Compact cylinder ADN-25-60-I-P-A
536383
GTIN: 4052568087883
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/pads at both ends



