Compact cylinder ADN-100-80-I-P-A

536392

GTIN: 4052568171803

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends