Filter MS12-LF-G-CUV

537152

GTIN: 4052568172275

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Internal
Normal nominal flow rate (normalized to DIN 1343)
11500 l/min - 14000 l/min
Ambient temperature
5 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
5 µm