Fieldbus adapter FBA-CO-SUB-9-M12

540324

GTIN: 4052568090357

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
Sub-D
Electrical connection 2, connection type
Plug
Electrical connection 2, connection technology
M12x1 A-coded as per EN 61076-2-101
Cable length
0.1 m