Heavy-duty tubing PAN-R-16X3-SI
541679
GTIN: 4052568050634
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
16 mm
Inside diameter
10 mm
Temperature-dependent operating pressure
-0.95 bar - 35 bar
Ambient temperature
-30 °C - 80 °C
