Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Branching module FRM-Y-D-MIDI

542185

GTIN: 4052568179939

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Standard nominal flow rate in main flow direction 1 -> 2
8200 l/min
Operating pressure
0 bar - 12 bar