Swing clamp cylinder CLR-32-20-R-P-A-B
543179
GTIN: 4052568181529
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical clamping force at 6 bar
362 N
Clamping stroke
20 mm
Swivel angle
90 deg +/- 2 deg


