Membrane air dryer MS4-LDM1-1/4-P10

543632

GTIN: 4052568182090

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/4
Normal nominal flow rate (normalized to DIN 1343)
100 l/min
Operating pressure
3 bar - 12.5 bar
Ambient temperature
2 °C - 50 °C
Pressure dew point reduction
20 K