Membrane air dryer MS6-LDM1-1/2-P20

543644

GTIN: 4052568182120

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
G1/2
Normal nominal flow rate (normalized to DIN 1343)
200 l/min
Operating pressure
3 bar - 12.5 bar
Ambient temperature
2 °C - 50 °C
Pressure dew point reduction
20 K