Round cylinder DSNU-5/8"-1"-PPV-A-B

546389

GTIN: 4052568352554

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/8"
Theoretical force at 6 bar, advancing
120.547 N
Stroke
25.4 mm
Cushioning
Pneumatic cushioning, adjustable at both ends