Round cylinder DSNU-5/8"-3"-PPV-A-B

546391

GTIN: 4052568352578

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/8"
Theoretical force at 6 bar, advancing
120.547 N
Stroke
76.2 mm
Cushioning
Pneumatic cushioning, adjustable at both ends