Round cylinder DSNU-5/8"-4"-PPV-A-B

546392

GTIN: 4052568352585

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/8"
Theoretical force at 6 bar, advancing
120.547 N
Stroke
101.6 mm
Cushioning
Pneumatic cushioning, adjustable at both ends