Round cylinder DSNU-5/16"-2"-P-A

546395

GTIN: 4052568352615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
5/16"
Theoretical force at 6 bar, advancing
30.248 N
Stroke
50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends