Round cylinder DSNU-3/8"-1/2"-P-A

546399

GTIN: 4052568352653

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
3/8"
Theoretical force at 6 bar, advancing
47.151 N
Stroke
12.7 mm
Cushioning
Elastic cushioning rings/pads at both ends