Round cylinder DSNU-1"-10"-PPV-A

546414

GTIN: 4052568352806

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
294.472 N
Stroke
254 mm
Cushioning
Pneumatic cushioning, adjustable at both ends