Round cylinder DSNU-1"-5"-PPV-A

546418

GTIN: 4052568352844

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
1"
Theoretical force at 6 bar, advancing
294.472 N
Stroke
127 mm
Cushioning
Pneumatic cushioning, adjustable at both ends