Air solenoid valve VSVA-B-B52-H-A2-1R5L

546769

GTIN: 4052568185169

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable
Normal nominal flow rate (normalized to DIN 1343)
550 l/min
Pneumatic working port
Sub-base, size 18 mm as per ISO 15407-1 - Connecting plate size 02 according to VDMA 24563
Actuation type
Electrical