Vacuum generator cartridge VN-20-H

547701

GTIN: 4052568092917

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
2 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
98 l/min