Pressure gauge PAGN-40-16-P10

548010

GTIN: 4052568007409

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
In-line installation
Display range
0 bar - 16 bar
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
2.5