Round cylinder ESNU-1 1/4"- -P-A
548468
Downloads
Loading...
Mode of operation
Single-acting
Piston diameter
1 1/4"
Theoretical force at 6 bar, advancing
442.198 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends
548468