Round cylinder ESNU-1 5/8"- -P-A

548469

Loading...
Mode of operation
Single-acting
Piston diameter
1 5/8"
Theoretical force at 6 bar, advancing
687.562 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends