Round cylinder ESNU-2"- -P-A

548470

Loading...
Mode of operation
Single-acting
Piston diameter
2"
Theoretical force at 6 bar, advancing
1070.999 N
Stroke
10.16 mm - 50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends