Round cylinder DSNU-5/8"- -P-A

548485

Loading...
Mode of operation
Double-acting
Piston diameter
5/8"
Theoretical force at 6 bar, advancing
107.291 N
Stroke
10.16 mm - 203.2 mm
Cushioning
Elastic cushioning rings/pads at both ends