Round cylinder DSNU-3/8"- -P-A-S2

548511

Loading...
Mode of operation
Double-acting
Piston diameter
3/8"
Theoretical force at 6 bar, advancing
41.902 N
Stroke
10.16 mm - 101.6 mm
Cushioning
Elastic cushioning rings/pads at both ends